BOCK, Motor component, Kit
097B81947
Compressors Accessories, Set-motor 30kW S/SS [PW50:50], Legacy BOCK ID: 81947
Compressors Accessories, Set-motor 30kW S/SS [PW50:50], Legacy BOCK ID: 81947
Gross weight | 61.9 Kilogram |
Net weight | 61.9 Kilogram |
EAN | 5715162544853 |
Gross weight | 61.9 Kilogram |
Net weight | 61.9 Kilogram |
EAN | 5715162544853 |
Brand | BOCK |
Description | Set-motor 30kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81947 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product name | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 30kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81947 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product name | Motor component |
Type | Kit |