BOCK, Motor component, Kit
097B81396
Compressors Accessories, Set-motor 30kW S/SS [PW50:50], Legacy BOCK ID: 81396
Compressors Accessories, Set-motor 30kW S/SS [PW50:50], Legacy BOCK ID: 81396
Gross weight | 66.66 Kilogram |
Net weight | 66.66 Kilogram |
EAN | 5715162549490 |
Gross weight | 66.66 Kilogram |
Net weight | 66.66 Kilogram |
EAN | 5715162549490 |
Brand | BOCK |
Description | Set-motor 30kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81396 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product name | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 30kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81396 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product name | Motor component |
Type | Kit |