Thermostats, Sensor type: Moisture sensor, 10.2 A@120V (1225W)

088L9000

Display type: NO DISPLAY

Product details

Gross weight 0.567 Kilogram
Net weight 0.567 Kilogram
Volume 0.002 Cubic meter
EAN 5703466241271

 

Application Roof frost protection
Approval c CSA us
Certification company C CSA US
Colour White
Depth [in] 2 21/25 in
Depth [mm] 72 mm
Description RX1200 Roof & Gutter De-icing Controller
Display (Yes/No) No
Display type NO DISPLAY
Frequency [Hz] 50/60
Height [in] 1 73/100 in
Height [mm] 44 mm
In scope of WEEE and contain batteries No
Product description RX thermostat
Product group Thermostats
Resistive load max [A] 10.2 A@120V (1225W)
Sensor type Moisture sensor
Supply voltage [V] AC [min] 120 V
Type RX thermostat
Warranty [Year] 2
Warranty type 2-year product warranty
Width [in] 4 3/5 in
Width [mm] 116 mm

 

Proposition 65
WARNING: Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality