温控器, LX 非可编程温控器, 传感器类型: 房间 + 地面

088L5137

若丹佛斯在线商城并没有此产品。请您与我们的客户服务中心联系

显示器类型: LCD

产品详情

Gross weight 0.4 Kilogram
Net weight 0.4 Kilogram
EAN 5703466238721

 

2-pole switch No
Ambient temperature [°F] [Max] 104 °F
Ambient temperature [°F] [Min] 32 °F
Application Floor heating
Approval c CSA us
Certification company C CSA US
China RoHS compliance Out of scope
Contain batteries No
Depth [in] 4/5 in
Description LX205 非可编程温控器
DIN mounting No
Display (Yes/No) Yes
Element IP Class 21
EU RoHS compliance Out of scope
Frost protection [°C] 5 °C
Frost protection [°F] 41 °F
Height [in] 5 1/10 in
Hysteresis (+/-) 0.2
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Regulation type PWM
Relay switch 1-pole
Sensor definition point [Ohm/°C] 12 @ 25
Sensor type Room + Floor
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Temperature - floor [°F] [Max] 104 °F
Temperature - floor [°F] [Min] 41 °F
Temperature limiter [°F] [Max] 104 °F
Temperature limiter [°F] [Min] 41 °F
UL evaluated Out of scope
Warranty [Year] 2
Warranty type 2-year product warranty
Width [in] 3 1/5 in
产品描述 LX 非可编程温控器
产品系列 Thermostats
型号 LX/TX thermostat
宽度 [mm] 82 mm
显示器类型 LCD
深度 [mm] 20 mm
环境温度 [°C] [最低] 0 °C
环境温度 [°C] [最高] 40 °C
电阻性负载最大值 [A] 15 A
频率 [Hz] 60 Hz
颜色 白色
高度 [mm] 130 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality