Thermostats, LX Programmable Thermosta, Sensor type: Room + Floor

088L5136

Display type: Touch screen

Product details

Gross weight 0.242 Kilogram
Net weight 0.24 Kilogram
EAN 5703466238714

 

2-pole switch No
Ambient temperature [°C] [Max] 40 °C
Ambient temperature [°C] [Min] 0 °C
Ambient temperature [°F] [Max] 104 °F
Ambient temperature [°F] [Min] 32 °F
Application Floor heating
China RoHS compliance Out of scope
Colour White
Contain batteries No
Depth [in] 4/5 in
Depth [mm] 20 mm
Description LX205T Touch Thermostat
DIN mounting No
Display (Yes/No) Yes
Display type Touch screen
Element IP Class 21
EU RoHS compliance Out of scope
Frost protection [°C] 5 °C
Height [in] 5 1/10 in
Height [mm] 130 mm
Inductive load cos φ= 0.3 max 1A
Product description LX Programmable Thermosta
Product group Thermostats
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 15 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Room + Floor
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Temperature - floor [°F] [Max] 104 °F
Temperature - floor [°F] [Min] 41 °F
Temperature limiter [°F] [Max] 104 °F
Temperature limiter [°F] [Min] 41 °F
Type LX/TX thermostat
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [in] 3 1/5 in
Width [mm] 82 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality