Heating Cables, TX FH Cable, 145 ft, Supply voltage [V] AC: 240, 852 W

088L3703

TXcable 240V, 852W

Product details

Gross weight 3.942 Kilogram
Net weight 3.903 Kilogram
Volume 13.708 Liter
EAN 5703466180297

 

Application Floor heating
Cold store
Approval c CSA us
Approval standard CLASS 2872 01
CLASS 2872 81
Bending diameter [mm] [Min] 42 mm
Cable diameter [in] 0.25 in
Cable diameter [mm] 7 mm
Cable length [ft] 145 ft
Cable on drum No
Cable output [W/ft] 6 W/ft
Cable resistance [Ohm] 67.7
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company C CSA US
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [ft] 19.6 ft
Cold lead quantity 1
Cold lead type AWG14
Conductor insulation FEP
Contain batteries No
Coverage area [sq ft] 60 ft²
Current [A] [Max] 3.6 A
Cut to length No
Deformation strength [N] 2000 N
Description TXcable 240V, 852W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Filler material PEX
Flame retardant Yes
Heating output [W] 852 W
Heating principle Serial resistive
Installation temperature [°F] 23 °F
Lead free Yes
Non operating temperature [°F] [Max] 220 °F
Operating temperature [°F] [max] 149 °F
Outer sheath PVC
Outer sheath colour Black
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 240 V
Type TX FH Cable
UL evaluated Out of scope
UV Protected Yes
Warranty [Year] 20

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality