Heating Cables, RX kit, 80.0 ft, Supply voltage [V] AC: 120, 390 W
088L3503
RX Roof and Gutter Kit, 80 Ft., 390W
RX Roof and Gutter Kit, 80 Ft., 390W
Gross weight | 1.973 Kilogram |
Net weight | 1.953 Kilogram |
Volume | 8.046 Liter |
EAN | 5703466162064 |
Gross weight | 1.973 Kilogram |
Net weight | 1.953 Kilogram |
Volume | 8.046 Liter |
EAN | 5703466162064 |
Application | Roof frost protection |
Approval | c CSA us |
Bending diameter [in] [Min] | 1 13/20 in |
Cable diameter [in] | 0.25 in |
Cable length [ft] | 80 ft |
Cable on drum | No |
Cable resistance [Ohm] | 37 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [ft] | 6 ft |
Cold lead quantity | 1 |
Cold lead type | AWG 16 |
Conductor insulation | FEP |
Current [A] [Max] | 3.3 A |
Cut to length | No |
Deformation strength [N] | 2000 N |
Description | RX Roof and Gutter Kit, 80 Ft., 390W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Out of scope |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 390 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Lead free | Yes |
Non operating temperature [°F] [Max] | 220 °F |
Number of shingle clips [pcs] | 50 pc |
Number of spacer clips [pcs] | 10 pc |
Outer sheath | PVC |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 250 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 120 V |
Type | RX kit |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
Approval | c CSA us |
Bending diameter [in] [Min] | 1 13/20 in |
Cable diameter [in] | 0.25 in |
Cable length [ft] | 80 ft |
Cable on drum | No |
Cable resistance [Ohm] | 37 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [ft] | 6 ft |
Cold lead quantity | 1 |
Cold lead type | AWG 16 |
Conductor insulation | FEP |
Current [A] [Max] | 3.3 A |
Cut to length | No |
Deformation strength [N] | 2000 N |
Description | RX Roof and Gutter Kit, 80 Ft., 390W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Out of scope |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 390 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Lead free | Yes |
Non operating temperature [°F] [Max] | 220 °F |
Number of shingle clips [pcs] | 50 pc |
Number of spacer clips [pcs] | 10 pc |
Outer sheath | PVC |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 250 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 120 V |
Type | RX kit |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Proposition 65 |
|
Proposition 65 |
|