Thermostats

088L3451

Display type: NO DISPLAY

Product details

Gross weight 1 Kilogram
Net weight 1 Kilogram
EAN 5703466149478

 

Application Ground ice and snow melting
China RoHS compliance Out of scope
Contain batteries No
Description Magnetic Contactor - 40A, 208-240V
Display (Yes/No) No
Display type NO DISPLAY
EU RoHS compliance Out of scope
Inductive load max 40A
Product description GX thermostat
Product group Thermostats
Resistive load max [A] 40 A
Sensor type Outdoor
Type GX thermostat
UL evaluated Out of scope
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality