Heating Mats, GXmat, 50 W/ft², 115 ft², Supply voltage [V] AC: 240
088L3214
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2.0, Mat length [ft]: 57.5
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2.0, Mat length [ft]: 57.5
Gross weight | 12.036 Kilogram |
Net weight | 11.916 Kilogram |
Volume | 74.851 Liter |
EAN | 5703466143896 |
Gross weight | 12.036 Kilogram |
Net weight | 11.916 Kilogram |
Volume | 74.851 Liter |
EAN | 5703466143896 |
Application | Ground ice and snow melting |
Approval | c CSA us |
Approval standard |
CLASS 2872 01 CLASS 2872 81 |
Cable diameter [in] | 0.25 in |
Cable resistance [Ohm] | 10 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [ft] | 19.6 ft |
Cold lead quantity | 1 |
Cold lead type | AWG10 |
Conductor insulation | FEP |
Coverage area [sq ft] | 115 ft² |
Current [A] [Max] | 24 A |
Deformation strength [N] | 2000 N |
Description | GX Mat 240V, 115 Sq. Ft., 5750W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Out of scope |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 5750 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°F] | 23 °F |
Lead free | Yes |
Mat length [ft] | 57.5 ft |
Mat output [W/ft²] | 50 W/ft² |
Mat width [ft] | 2 ft |
Non operating temperature [°F] [Max] | 220 °F |
Operating temperature [°F] [max] | 149 °F |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 1364 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Product description | GX Mat |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 240 V |
Type | GXmat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Application | Ground ice and snow melting |
Approval | c CSA us |
Approval standard |
CLASS 2872 01 CLASS 2872 81 |
Cable diameter [in] | 0.25 in |
Cable resistance [Ohm] | 10 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [ft] | 19.6 ft |
Cold lead quantity | 1 |
Cold lead type | AWG10 |
Conductor insulation | FEP |
Coverage area [sq ft] | 115 ft² |
Current [A] [Max] | 24 A |
Deformation strength [N] | 2000 N |
Description | GX Mat 240V, 115 Sq. Ft., 5750W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Out of scope |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 5750 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°F] | 23 °F |
Lead free | Yes |
Mat length [ft] | 57.5 ft |
Mat output [W/ft²] | 50 W/ft² |
Mat width [ft] | 2 ft |
Non operating temperature [°F] [Max] | 220 °F |
Operating temperature [°F] [max] | 149 °F |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 1364 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Product description | GX Mat |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 240 V |
Type | GXmat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Proposition 65 |
|
Proposition 65 |
|