Heating Cables, LXcable, 320 ft, Supply voltage [V] AC: 240, 965 W

088L3086

LXcable 240V, 965W

產品詳情

提议 65

 

毛重 4.358 Kilogram
净重 4.314 Kilogram
容积 21.157 Liter
EAN 5703466152317

 

Approval standard CLASS 2872 01
CLASS 2872 81
Bending diameter [mm] [Min] 25 mm
Cable output [W/ft] 3 W/ft
Cable strapping length [ft] 75 ft
China RoHS compliance Out of scope
Cold lead length [ft] 13 ft
Cold lead size [mm²] 1 mm²
Contain batteries No
Coverage area [sq ft] 80 ft²
Current [A] [Max] 4 A
Cut to length 常開
Deformation strength [N] 600 N
Description LXcable 240V, 965W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Heating principle Serial resistive
Installation temperature [°F] 23 °F
Lead free
Non operating temperature [°F] [Max] 185 °F
Outer sheath PVC
Outer sheath colour Red
Pulling strength [N] 120 N
REACH Candidate List substances No
UL evaluated Out of scope
UV Protected 常開
Warranty [Year] 20
产品版本 Ready-made
供电电压 [V] AC 240 V
冷线
冷线导体数量 2
冷线数量 1
冷线类型 DTWB
型號 LXcable
导体绝缘 FEP
应用 Floor heating
操作溫度 [°F] [最大值] 149 °F
產品群組 Heating Cables
电缆屏幕 铝箔 100%
电缆电阻 [Ohm] 59.7
电缆长度 [ft] 320 ft
認証 c CSA us
认证公司 C CSA US
采暖输出 [W] 965 W
阻燃剂
電纜直徑 0.19 in
電纜類型 Twin conductor
鼓上电缆

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality