Heating Cables, LXcable, 200 ft, Supply voltage [V] AC: 240, 605 W

088L3083

LXcable 240V, 605W

Product details

Gross weight 3.529 Kilogram
Net weight 3.494 Kilogram
Volume 21.157 Liter
EAN 5703466152287

 

Application Floor heating
Approval c CSA us
Approval standard CLASS 2872 01
CLASS 2872 81
Bending diameter [mm] [Min] 25 mm
Cable diameter [in] 0.19 in
Cable length [ft] 200 ft
Cable on drum No
Cable output [W/ft] 3 W/ft
Cable resistance [Ohm] 95.2
Cable screen Alufoil 100%
Cable strapping length [ft] 75 ft
Cable type Twin conductor
Certification company C CSA US
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [ft] 13 ft
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Contain batteries No
Coverage area [sq ft] 50 ft²
Current [A] [Max] 2.5 A
Cut to length No
Deformation strength [N] 600 N
Description LXcable 240V, 605W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Flame retardant Yes
Heating output [W] 605 W
Heating principle Serial resistive
Installation temperature [°F] 23 °F
Lead free Yes
Non operating temperature [°F] [Max] 185 °F
Operating temperature [°F] [max] 149 °F
Outer sheath PVC
Outer sheath colour Red
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 240 V
Type LXcable
UL evaluated Out of scope
UV Protected No
Warranty [Year] 20

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality