Heating Cables, Ice Guard (SRIG), 75.0 ft, Supply voltage [V] AC: 120, 5W/ft@50°F, Twin conductor
088L1485
SRIG Pre-Terminated 75 ft 120V
SRIG Pre-Terminated 75 ft 120V
Gross weight | 3.484 Kilogram |
Net weight | 3.449 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466208670 |
Gross weight | 3.484 Kilogram |
Net weight | 3.449 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466208670 |
Application | Roof frost protection |
Approval | c CSA us |
Bending diameter [in] [Min] | 1 in |
Cable height [in] | 27/125 in |
Cable length [ft] | 75 ft |
Cable on drum | No |
Cable output [W/ft@°F] | 5W/ft@50°F |
Cable output [W@°F] | 375W@50°F |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [in] | 9/20 in |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [ft] | 6 ft |
Cold lead quantity | 1 |
Cold lead type | AWG 16 |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | SRIG Pre-Terminated 75 ft 120V |
EU RoHS compliance | Out of scope |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Lead free | Yes |
Non operating temperature [°F] [Max] | 185 °F |
Operating temperature [°F] [max] | 150 °F |
Outer sheath | TPE |
Outer sheath colour | Black |
Package depth [mm] | 390 mm |
Package height [mm] | 145 mm |
Package width [mm] | 390 mm |
Product group | Heating Cables |
Product version | Ready-made |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 120 V |
Type | Ice Guard (SRIG) |
UK RoHS compliance | Out of scope |
UV Protected | Yes |
Warranty [Year] | 10 |
Application | Roof frost protection |
Approval | c CSA us |
Bending diameter [in] [Min] | 1 in |
Cable height [in] | 27/125 in |
Cable length [ft] | 75 ft |
Cable on drum | No |
Cable output [W/ft@°F] | 5W/ft@50°F |
Cable output [W@°F] | 375W@50°F |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [in] | 9/20 in |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [ft] | 6 ft |
Cold lead quantity | 1 |
Cold lead type | AWG 16 |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | SRIG Pre-Terminated 75 ft 120V |
EU RoHS compliance | Out of scope |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Lead free | Yes |
Non operating temperature [°F] [Max] | 185 °F |
Operating temperature [°F] [max] | 150 °F |
Outer sheath | TPE |
Outer sheath colour | Black |
Package depth [mm] | 390 mm |
Package height [mm] | 145 mm |
Package width [mm] | 390 mm |
Product group | Heating Cables |
Product version | Ready-made |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 120 V |
Type | Ice Guard (SRIG) |
UK RoHS compliance | Out of scope |
UV Protected | Yes |
Warranty [Year] | 10 |
Proposition 65 |
|
Proposition 65 |
|