Accessories
088L1457
End-Termination Kit (Heat shrink technology connection system. Includes: five end seals)
End-Termination Kit (Heat shrink technology connection system. Includes: five end seals)
Gross weight | 0.041 Kilogram |
Net weight | 0.04 Kilogram |
EAN | 5703466198629 |
Gross weight | 0.041 Kilogram |
Net weight | 0.04 Kilogram |
EAN | 5703466198629 |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | End-Termination Kit (Heat shrink technology connection system. Includes: five end seals) |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 5 |
Product description | PX END SEAL KIT - 1 pack of 5pcs |
Product group | Accessories |
Type | Connection kits resistive cables Danfoss |
UK RoHS compliance | Out of scope |
Warranty type | 2-year product warranty |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | End-Termination Kit (Heat shrink technology connection system. Includes: five end seals) |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing quantity | 5 |
Product description | PX END SEAL KIT - 1 pack of 5pcs |
Product group | Accessories |
Type | Connection kits resistive cables Danfoss |
UK RoHS compliance | Out of scope |
Warranty type | 2-year product warranty |
Proposition 65 |
|
Proposition 65 |
|