Temperature sensor, MBT 3270, 4 mm, NPT,1/2-14
084Z2403
Temperature range [°F]: -58 - 572, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature range [°F]: -58 - 572, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Gross weight | 0.091 Kilogram |
Net weight | 0.09 Kilogram |
Volume | 0.077 Liter |
EAN | 5715162830703 |
Gross weight | 0.091 Kilogram |
Net weight | 0.09 Kilogram |
Volume | 0.077 Liter |
EAN | 5715162830703 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP Junior Power Timer |
Electrical connection size | 2 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 1.57 in |
Insertion length [mm] | 40 mm |
Insertion type | FIXED |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2-14 |
Process connection standard | SUS 303 |
Process connection type | NPT |
Product group | Sensors |
Product name | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
SCIP dossier product name | MBT 3270/5270 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | FIXED |
Temperature range [°C] [Max] | 300 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 572 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 3270 |
Type designation | MBT 3270-22001-040-0300-0000 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP Junior Power Timer |
Electrical connection size | 2 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 1.57 in |
Insertion length [mm] | 40 mm |
Insertion type | FIXED |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2-14 |
Process connection standard | SUS 303 |
Process connection type | NPT |
Product group | Sensors |
Product name | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
SCIP dossier product name | MBT 3270/5270 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | FIXED |
Temperature range [°C] [Max] | 300 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 572 °F |
Temperature range [°F] [Min] | -58 °F |
Type | MBT 3270 |
Type designation | MBT 3270-22001-040-0300-0000 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Proposition 65 |
|
Proposition 65 |
|