Temperature sensor, MBT 3270, 3 mm, M,16x1.5

084Z2340

Temperature range [°F]: -40 - 275, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 202, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin

Product details

Gross weight 0.061 Kilogram
Net weight 0.058 Kilogram
Volume 0.047 Liter
EAN 5702428910309

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection type M
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection Bayonet
Electrical connection size 4 pin
Electrical connection standard DIN 72585-1
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 1.18 in
Insertion length [mm] 30 mm
Insertion type FIXED
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 16x1.5
Process connection standard ISO 6149-2
Process connection type M
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.165 in
Protection tube diameter [mm] 4.2 mm
Protection tube material AISI 316 Ti
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
SCIP dossier product name MBT 3270/5270
Sensor elem. resistance [Ohm] 2020
Sensor element [pc] 1 pc
Sensor element tolerance ± 1%
Sensor element type NTC
Sensor Insert FIXED
Temperature range [°C] [Max] 135 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 275 °F
Temperature range [°F] [Min] -40 °F
Type MBT 3270
Type designation MBT 3270-66182-030-50G00-000
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality