Service kit, DGS

080Z2813

Gas detecting sensor version: DGS-IR CO2

Product details

Gross weight 32 Gram
Net weight 22 Gram
Volume 0.109 Liter
EAN 5702428557191

 

Equipment Pre-calibrated
EU RoHS compliance Yes
Gas detecting sensor version DGS-IR CO2
Packing format Single pack
Parts included Calibration Certificate
Product group Sensors spare parts
Product Name Description Service kit
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrig. range [ppm] sensor1 [Max] 20000 ppm
Refrig. range [ppm] sensor1 [Min] 0 ppm
Refrigerants R744
Sensor 1 type Infrared
Temperature range [°C] [Max] 50 °C
Temperature range [°C] [Min] -35 °C
Temperature range [°F] [Max] 122 °F
Temperature range [°F] [Min] -31 °F
Type DGS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality