Program. controller, 6 relays

080G6008

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to User Interface, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack

Product details

Gross weight 0.409 Kilogram
Net weight 0.345 Kilogram
Volume 1.315 Liter
EAN 5715162703311

 

Analog inputs (AI) [pc] 10 pc
Analog outputs (AO) [pc] 3 pc
Application area Programmable controller
Approval CE
UL recognized
Buzzer No
CE evaluated Yes
Communication type 1xRS485
CAN-FD
RJ11 (CAN) to User Interface
USB-C
Connector kit Code No. 080G6023
Connector kit included Yes
Digital inputs (DI) [pc] 12 pc
Digital outputs (DO) [pc] 6 pc
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Programmable Controller
Mounting method DIN rail
Packing format Single pack
Power consumption [W] 30 W
Product group Programmable controllers
Product name Program. controller, 6 relays
Quantity per packing format 1 pc
Real time clock Yes
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC [max] 60 V
Supply voltage [V] DC [min] 24 V
Type AS-CX06
Type designation AS-CX06 Lite
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality