Brazed plate heat exchanger, SL34TLDW-1, Number of plates: 30

079U2701

30 bar, Brazing material: Copper

Product details

Gross weight 6.318 Kilogram
Net weight 5.822 Kilogram
Volume 15.12 Liter
EAN 5702425181894

 

Approval PED
Brazing material Copper
Category II
China RoHS compliance Yes
Connection length 1 [mm] 25 mm
Connection length 2 [mm] 25 mm
Connection size 1 1
Connection size 2 1
Connection type 1 NPT
Connection type 2 NPT
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole [mm] 65 mm
In scope of WEEE No
Material Description (Short Te SL34TLDW-1-30_2_30_S1_4N1
Number of passes 1
Number of plates 30
Packing format Single pack
Plate material no. 1.4404
Plate pattern TLDW
Product group Heat exchangers
Product name Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [Max] 225 °C
Temperature range [°C] [Min] -196 °C
Total height without feet [mm] 297 mm
Total width [mm] 119 mm
Type SL34TLDW-1
Vertical center porthole 1[mm] 242 mm
Vertical center porthole 2[mm] 242 mm
Volume per channel 1 [l] 0.061 L
Volume per channel 2 [l] 0.061 L
Working pressure side 1 [bar] [Max] 30 bar
Working pressure side 2 [bar] [Max] 30 bar

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality