Pressure transmitter, DST P40M, 0 bar - 11 bar, 0 psi - 159.5 psi

078G5033

This product is not available in this store. Please contact your local Customer Service Center.

Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: DST P40M-C211-A0FA20-1

Product details

Gross weight 0.088 Kilogram
Net weight 0.072 Kilogram
Volume 0.253 Liter
EAN 5715162932711

 

+ supply Pin 1
- common Pin 2
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -25 °C
Approval comments Marine approval: Yes
Approval standard E10,IACS 7
Burst pressure [bar] 20 bar
CE evaluated Yes
Compensated temp. range [°C] [Max] 80 °C
Compensated temp. range [°C] [Min] 0 °C
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Angular connector
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
Medium temperature range [°C] [Max] 85 °C
Medium temperature range [°C] [Min] -15 °C
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 15 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 12 x 1.5
Pressure connection standard ISO 9974-2
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [Max] 11 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 159.5 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
Specification key DST P40M-C211-A0FA20-1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type DST P40M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality