Pressure transmitter, DST P92S, 0.00 bar - 207.00 bar, 0.00 psi - 3000.00 psi
078G1009
Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P92S-3000-PSI-R-11-10-01
Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P92S-3000-PSI-R-11-10-01
Gross weight | 0.056 Kilogram |
Net weight | 0.052 Kilogram |
Volume | 0.107 Liter |
EAN | 5702428548243 |
Gross weight | 0.056 Kilogram |
Net weight | 0.052 Kilogram |
Volume | 0.107 Liter |
EAN | 5702428548243 |
+ supply | Pin 1 |
- common | Pin 3 |
Accuracy TEB [-25 - 80°C] ±FS | 1.5 % |
Accuracy TEB [-40 - 80°C] ±FS | 2.5 % |
Accuracy TEB [0 - 80°C] ±FS | 1 % |
Burst pressure [bar] | 2500 bar |
Burst pressure [psig] | 36250 psig |
China RoHS compliance | Out of scope |
Electrical conn. comments | PBT |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -104 °F |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 500 bar |
Overload pressure max. [psig] | 7250 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 7/16-20 |
Pressure connection standard | SAE 4 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 207 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 3000 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | DST P92S-3000-PSI-R-11-10-01 |
Start up time [ms] | 40 ms |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | DST P92S |
UK RoHS compliance | Out of scope |
+ supply | Pin 1 |
- common | Pin 3 |
Accuracy TEB [-25 - 80°C] ±FS | 1.5 % |
Accuracy TEB [-40 - 80°C] ±FS | 2.5 % |
Accuracy TEB [0 - 80°C] ±FS | 1 % |
Burst pressure [bar] | 2500 bar |
Burst pressure [psig] | 36250 psig |
China RoHS compliance | Out of scope |
Electrical conn. comments | PBT |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -104 °F |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 500 bar |
Overload pressure max. [psig] | 7250 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 7/16-20 |
Pressure connection standard | SAE 4 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 207 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 3000 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | DST P92S-3000-PSI-R-11-10-01 |
Start up time [ms] | 40 ms |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | DST P92S |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|