Service thermostat; with accessories, B62

077B7104

Type: B62, Type designation: Service thermostat; with accessories, Used for product: 2 door refrigerators, Warm cut-in [°F]: 38.3, Warm cut-out [°F]: 9.5, Cold cut-in [°F]: 38.3, Cold cut-out [°F]: -9.4, Capillary tube length [mm]: 1000

Product details

Gross weight 0.142 Kilogram
Net weight 0.132 Kilogram
Volume 0.462 Liter
EAN 5702424026615

 

Approval CE
Capillary tube length [in] 39.4 in
Capillary tube length [mm] 1000 mm
China RoHS compliance Out of scope
Cold cut-in [°C] 3.5 °C
Cold cut-in [°F] 38.3 °F
Cold cut-out [°C] -23 °C
Cold cut-out [°F] -9.4 °F
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B62
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
Used for product 2 door refrigerators
Warm cut-in [°C] 3.5 °C
Warm cut-in [°F] 38.3 °F
Warm cut-out [°C] -12.5 °C
Warm cut-out [°F] 9.5 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality