Thermostatic expansion valve, TD 1, R134a; R513A

068N7675

Temperature range [°F]: -40 - 50, Orifice capacities [kW]: 2.83, Orifice capacities [TR]: 0.81, Pressure equalization: Internally equalized, Superheat setting: Adjustable

Product details

Gross weight 0.198 Kg
Net weight 0.181 Kg
Volume 0.474 Liter
EAN 5702424615192

 

Adjustable Yes
Approval C UL US LISTED
EAC
LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
Capillary tube length [in] 30 in
Capillary tube length [mm] 750 mm
China RoHS compliance Yes exceed limitations
Connection material Copper
Direction Straightway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 210 °F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 2.53 bar
Factory setting [psig] 36.7 psig
Filter Integrated
Flow direction Single-flow
Flow direction indicator Stamped 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Orifice capacities [kW] 2.83 kW
Orifice capacities [TR] 0.81 TR
Orifice size 4
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
Parts included Bulb strap
Pressure equalization Internally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 20 pc
Rated cap. cond. Range N [IMP] tcond=90 °F
tevap=41 °F
tliq=82 °F
Rated cap. cond. Range N [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Refrigerants R134a
R513A
Serviceable No
Static Superheat (SS) [°C] 3 °C
Static Superheat (SS) [°F] 5.4 °F
Superheat setting Adjustable
Temperature range [°C] [Max] 10 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 50 °F
Temperature range [°F] [Min] -40 °F
Type TD 1
UK RoHS compliance Out of scope
UL approval file name SA7200

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality