Orifice for expansion valve, ORF, R407A; R134a/R513A; R23; R455A; R407C; R236fa; R452A; R454C; R404A/R507A; R1234yf; R448A; R22/R407C; R449A

068-2006

Temperature range [°F]: -40 - 50

Product details

Gross weight 0.017 Kilogram
Net weight 0.013 Kilogram
Volume 0.017 Liter
EAN 5702422019206

 

Approval EAC
LLC CDC TYSK
Category Art. 4, par. 3
China RoHS compliance Out of scope
Contain batteries No
Design SAE flare only
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
Orifice size 03
Packing format Multi pack
Parts Program name T2/TE2
Product accessories TXV accessories
Product group Expansion valves
Product name Orifice for expansion valve
Quantity per packing format 25 pc
Rated cap. cond. Range N [IMP] tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
Rated cap. R1234yf, N [kW] 3.11 kW
Rated cap. R1234yf, N [TR] 0.88 TR
Rated cap. R134a, Range N [kW] 4.3 kW
Rated cap. R134a, Range N [TR] 1.2 TR
Rated cap. R22, Range B [kW] 3.9 kW
Rated cap. R22, Range B [TR] 1.1 TR
Rated cap. R22, Range N [kW] 8 kW
Rated cap. R22, Range N [TR] 2.3 TR
Rated cap. R404A, Range B [kW] 3.2 kW
Rated cap. R404A, Range B [TR] 0.91 TR
Rated cap. R404A, Range N [kW] 6.3 kW
Rated cap. R404A, Range N [TR] 1.8 TR
Rated cap. R407C, Range N [kW] 8.1 kW
Rated cap. R407C, Range N [TR] 2.3 TR
Rated cap. R452A, Range N [kW] 6.4 kW
Rated cap. R452A, Range N [TR] 1.82 TR
Rated cap. R454C, Range N [kW] 6.17 kW
Rated cap. R454C, Range N [TR] 1.75 TR
Rated cap. R455A, Range N [kW] 7.57 kW
Rated cap. R455A, Range N [TR] 2.15 TR
Rated cap. R507, Range B [kW] 3.2 kW
Rated cap. R507, Range B [TR] 0.91 TR
Rated cap. R507, Range N [kW] 6.3 kW
Rated cap. R507, Range N [TR] 1.8 TR
Rated cap. R513A, Range N [kW] 3.7 kW
Rated cap. R513A, Range N [TR] 1 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a/R513A
R22/R407C
R23
R236fa
R404A/R507A
R407A
R407C
R448A
R449A
R452A
R1234yf
R454C
R455A
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable No
Temperature range [°C] [Max] 10 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 50 °F
Temperature range [°F] [Min] -40 °F
Type ORF
UA address UA_2L.png
Used for product T 2
TE 2

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality