Thermostatic expansion valve, TR 6, R410A
067L5962
Temperature range [°F]: 15 - 60, Orifice size: 4, Orifice capacities [kW]: 14.00, Orifice capacities [TR]: 4.00
Temperature range [°F]: 15 - 60, Orifice size: 4, Orifice capacities [kW]: 14.00, Orifice capacities [TR]: 4.00
Gross weight | 0.592 Kilogram |
Net weight | 0.583 Kilogram |
Volume | 1.721 Liter |
EAN | 5715162609958 |
Gross weight | 0.592 Kilogram |
Net weight | 0.583 Kilogram |
Volume | 1.721 Liter |
EAN | 5715162609958 |
Adjustable | No |
Approval | c UL us |
Bleed [%] | 15 % |
Body material | Brass |
Capillary tube length [in] | 31.5 in |
Capillary tube length [mm] | 800 mm |
Check valve | No |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 212 °F |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | CAP. TUBE, FLARE |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 9.92 bar |
Inlet connection type | Chatleff, male |
Inlet fitting variant | 067U0077 |
Inlet size [in] | 3/4 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | LAH |
Orifice capacities [kW] | 14 kW |
Orifice capacities [TR] | 4 TR |
Orifice size | 4 |
Outlet connection type | Chatleff, female |
Outlet fitting variant | 067U0073 |
Outlet size [in] | 3/4 in |
Packing format | Multi pack |
Port design | Balance port |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product name | Thermostatic expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | da420efe-2109-4d9e-9549-19822c921816 |
SCIP dossier product name | TR6 |
Static Superheat (SS) [°C] | 3.99 °C |
Static Superheat (SS) [°F] | 7.19 °F |
Temperature range [°C] [Max] | 15 °C |
Temperature range [°C] [Min] | -10 °C |
Temperature range [°F] [Max] | 60 °F |
Temperature range [°F] [Min] | 15 °F |
Type | TR 6 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
UL approved refrigerants | R410A |
UL evaluated | Yes |
Adjustable | No |
Approval | c UL us |
Bleed [%] | 15 % |
Body material | Brass |
Capillary tube length [in] | 31.5 in |
Capillary tube length [mm] | 800 mm |
Check valve | No |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 212 °F |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | CAP. TUBE, FLARE |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 9.92 bar |
Inlet connection type | Chatleff, male |
Inlet fitting variant | 067U0077 |
Inlet size [in] | 3/4 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | LAH |
Orifice capacities [kW] | 14 kW |
Orifice capacities [TR] | 4 TR |
Orifice size | 4 |
Outlet connection type | Chatleff, female |
Outlet fitting variant | 067U0073 |
Outlet size [in] | 3/4 in |
Packing format | Multi pack |
Port design | Balance port |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product name | Thermostatic expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | da420efe-2109-4d9e-9549-19822c921816 |
SCIP dossier product name | TR6 |
Static Superheat (SS) [°C] | 3.99 °C |
Static Superheat (SS) [°F] | 7.19 °F |
Temperature range [°C] [Max] | 15 °C |
Temperature range [°C] [Min] | -10 °C |
Temperature range [°F] [Max] | 60 °F |
Temperature range [°F] [Min] | 15 °F |
Type | TR 6 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
UL approved refrigerants | R410A |
UL evaluated | Yes |