Element for expansion valve, TE 55, R404A/R507A
067G3301
Temperature range [°F]: -40 - 50, Pressure equalization: Externally equalized
Temperature range [°F]: -40 - 50, Pressure equalization: Externally equalized
Gross weight | 0.878 Kilogram |
Net weight | 0.65 Kilogram |
Volume | 2.254 Liter |
EAN | 5702428367325 |
Gross weight | 0.878 Kilogram |
Net weight | 0.65 Kilogram |
Volume | 2.254 Liter |
EAN | 5702428367325 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 197 in |
Capillary tube length [mm] | 5000 mm |
China RoHS compliance | Yes |
Contain batteries | No |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Out of scope |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
Packing format | Multi pack |
Parts included |
Bulb strap Gasket Key O-ring |
Parts Program name | TE 55 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product name | Element for expansion valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A/R507A |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Superheat setting | Adjustable |
Temperature range [°C] [Max] | 10 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 50 °F |
Temperature range [°F] [Min] | -40 °F |
Type | TE 55 |
Type designation | Element |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 197 in |
Capillary tube length [mm] | 5000 mm |
China RoHS compliance | Yes |
Contain batteries | No |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Out of scope |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
Packing format | Multi pack |
Parts included |
Bulb strap Gasket Key O-ring |
Parts Program name | TE 55 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product name | Element for expansion valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A/R507A |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Superheat setting | Adjustable |
Temperature range [°C] [Max] | 10 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 50 °F |
Temperature range [°F] [Min] | -40 °F |
Type | TE 55 |
Type designation | Element |
UK RoHS compliance | Out of scope |