Element for expansion valve, TE 5, R404A/R507A

067B3358

Temperature range [°F]: -40 - 5, MOP Point [°F]: 15, Pressure equalization: Externally equalized

Product details

Gross weight 0.516 Kilogram
Net weight 0.44 Kilogram
Volume 1.645 Liter
EAN 5702428148986

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Yes
Equalization connection type Flare
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MOP Point [psig] MOP 45
MOP Point [°C] -10 °C
MOP Point [°F] 15 °F
Packing format Multi pack
Parts Program name TE 5
Pressure equalization Externally equalized
Product group Expansion valves
Product name Element for expansion valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R404A/R507A
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Temperature range [°C] [Max] -15 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 5 °F
Temperature range [°F] [Min] -40 °F
Type TE 5
Type designation Element
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality