Element for expansion valve, TE 20, R22/R407C
067B3276
Temperature range [°F]: -75 - -15, MOP Point [°F]: -5, Pressure equalization: Externally equalized
Temperature range [°F]: -75 - -15, MOP Point [°F]: -5, Pressure equalization: Externally equalized
Gross weight | 0.78 Kilogram |
Net weight | 0.57 Kilogram |
Volume | 2.254 Liter |
EAN | 5702428148368 |
Gross weight | 0.78 Kilogram |
Net weight | 0.57 Kilogram |
Volume | 2.254 Liter |
EAN | 5702428148368 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Yes |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MOP Point [psig] | MOP 20 |
MOP Point [°C] | -20 °C |
MOP Point [°F] | -5 °F |
Packing format | Multi pack |
Parts Program name | TE 20 |
Pressure equalization | Externally equalized |
Product group | Expansion valves |
Product name | Element for expansion valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22/R407C |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Temperature range [°C] [Max] | -25 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | -15 °F |
Temperature range [°F] [Min] | -75 °F |
Type | TE 20 |
Type designation | Element |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Yes |
Equalization connection type | Flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MOP Point [psig] | MOP 20 |
MOP Point [°C] | -20 °C |
MOP Point [°F] | -5 °F |
Packing format | Multi pack |
Parts Program name | TE 20 |
Pressure equalization | Externally equalized |
Product group | Expansion valves |
Product name | Element for expansion valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22/R407C |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Temperature range [°C] [Max] | -25 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | -15 °F |
Temperature range [°F] [Min] | -75 °F |
Type | TE 20 |
Type designation | Element |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|