VMT, PN 10, DN 20

065F8961

VMT 3/4# STRAIGHT SOLDER BRASS VALVE BO

Product details

Gross weight 0.58 Kilogram
Net weight 0.58 Kilogram

 

Contain batteries No
Description VMT 3/4# STRAIGHT SOLDER BRASS VALVE BO
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Material Brass
Pressure class PN 10
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type VMT
Valve size DN 20

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality