Lead free 3/4" Union series 30 MR

065B8878LF

Lead free 3/4" Union series 30 MR

Product details

Gross weight 0.56 Kilogram
Net weight 0.56 Kilogram
EAN 7330193027724

 

Connection types CPVC
Solder
Cv value 1.9
Description Lead free 3/4" Union series 30 MR
In scope of WEEE and contain batteries No
Product group Thermostatic Valves
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 35 °C
Temperature setting range [°F] [Max] 140 °F
Temperature setting range [°F] [Min] 95 °F
Type VTA / TMV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality