Lead free 3/4" Union series 30 MR

065B8877LF

Lead free 3/4" Union series 30 MR

Product details

Gross weight 0.54 Kilogram
Net weight 0.54 Kilogram
EAN 7330193027748

 

Connection types CPVC
Solder
Cv value 1.9
Description Lead free 3/4" Union series 30 MR
In scope of WEEE and contain batteries No
Product group Thermostatic Valves
Temperature setting range [°C] [Max] 49 °C
Temperature setting range [°C] [Min] 30 °C
Temperature setting range [°F] [Max] 120 °F
Temperature setting range [°F] [Min] 85 °F
Type VTA / TMV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality