Cartridge pressure switch, CCB, 1595 psi, 1160 psi
061F9806
Higher activ. pressure [psi]: 1595, Lower activ. pressure [psi]: 1160, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65