Pressure transmitter, MBS 3050, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi
060G5708
Electrical connection: Bayonet, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3050-2011-C8BD10-3
Electrical connection: Bayonet, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3050-2011-C8BD10-3
Gross weight | 0.141 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.253 Liter |
EAN | 5702423271177 |
Gross weight | 0.141 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.253 Liter |
EAN | 5702423271177 |
+ supply | Pin 1 |
- supply | Pin 2 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval | ATEX |
Approval comments | ATEX Ex ec IIA T4 Gc |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | Bayonet |
Electrical connection size | 4 pin |
Electrical connection standard | ISO 15170 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423271177 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -20 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -4 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 60 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 9/16-18 |
Pressure connection standard | ISO 11926 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 10 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 145 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key |
MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | MBS 3050 |
UK RoHS compliance | Yes |
+ supply | Pin 1 |
- supply | Pin 2 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval | ATEX |
Approval comments | ATEX Ex ec IIA T4 Gc |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | Bayonet |
Electrical connection size | 4 pin |
Electrical connection standard | ISO 15170 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423271177 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -20 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -4 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 60 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 9/16-18 |
Pressure connection standard | ISO 11926 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 10 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 145 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key |
MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 MBS 3050-2011-C8BD10-3 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | MBS 3050 |
UK RoHS compliance | Yes |
Proposition 65 |
|
Proposition 65 |
|