Amb. Temp. Note |
80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] |
50 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [Max] |
122 °F |
Ambient temperature range [°F] [Min] |
-40 °F |
Application note |
Not applicable for liquid line |
Approval |
CE LVD PED RoHS c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] |
36 in |
Capillary tube length [mm] |
900 mm |
Category |
IV |
CE evaluated |
Yes |
China RoHS compliance |
Out of scope |
Contact function |
SPDT+SPST(NO) |
Contact rating |
144 A, 240 V AC 24 A, 240 V ac DC=12 W pilot duty FLA=24 A, 120 V ac LRA = 144 A, 120 V ac |
Contain batteries |
No |
Differential left side [bar] [Max] |
4 bar |
Differential left side [bar] [Min] |
0.7 bar |
Differential left side [psi] [Max] |
60 psi |
Differential left side [psi] [Min] |
10 psi |
Differential right side [bar] |
4 bar |
Differential right side [psi] |
60 psi |
Electrical conn. comments |
for ½ in male pipe thread |
Electrical connection |
Hole |
Electrical connection size |
7/8 in |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP |
IP30 |
Enclosure rating Nema (~) |
1 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Fluid Group |
1 |
Lubricants compatibility |
Oilfree applications |
MWP left side [bar] Pe |
17 bar |
MWP left side [psig] Pe |
250 psig |
MWP right side [bar] Pe |
46.5 bar |
MWP right side [psig] Pe |
675 psig |
Oil free refrigerants |
R134a R513A R515B |
Packing format |
Multi pack |
Pressure connection size |
1/4 |
Pressure connection standard |
DIN 8912 |
Pressure connection type |
Flare nut |
Pressure Male/Female |
Female |
Pressure sensing element |
Bellows |
Product accessories |
Switches accessories |
Product description |
Dual Pressure Control |
Product group |
Switches and thermostats |
Product name |
Pressure switch |
Quantity per packing format |
10 pc |
REACH Candidate List substances |
No |
Refrigerants |
R113 R124 R134a R22 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R450A R452A R507A R513A R515B |
Regulation left side [bar]Pe [Max] |
7.5 bar |
Regulation left side [bar]Pe [Min] |
-0.2 bar |
Regulation left side range Pe |
6 inHg - 108 psig |
Regulation right side [bar]Pe [Max] |
42 bar |
Regulation right side [bar]Pe [Min] |
8 bar |
Regulation right side [psig]Pe [Max] |
600 psig |
Regulation right side [psig]Pe [Min] |
100 psig |
Reset function, left side |
Auto |
Reset function, right side |
Auto |
Serviceable |
No |
Type |
KPU16W |
UL approval file name |
E31024 |
UL approved refrigerants |
R113 R124 R134a R22 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R450A R452A R507A R513A R515B |
UL evaluated |
Yes |