壓力開關, KPU15B

060-5250

This product is not available in this store. Please contact your local Customer Service Center.

左方調節範圍: -0.2 - 7.5, 右方調節範圍: 8 - 32, 左邊壓差 [bar]: 0.7 - 4, 右方回差: 4, 觸點控制功能: SPST(NO+NC), 重新設置, 左側: 自動, 復歸: 手動最高

Product details

Proposition 65
WARNING: Cancer

 

總重 1.01 Kilogram
淨重 0.965 Kilogram
Volume 1.5 Liter
EAN 5702428063906

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Application note Not applicable for liquid line
Capillary tube length [mm] 900 mm
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPST(NO+NC)
Contain batteries No
Electrical conn. comments for ½ in male pipe thread
EN 60947 繞線性質 柔性, 套圈:0.5-1.5 mm2
柔性, 無套圈:0.7-2.5 mm2
單芯線/絞線:0.2-1.5 mm2
EN 60947 電氣性質 絕緣:400V
污染等級:33
額定脈衝電壓:4 kV
Short circuit prot, fuse: 16A
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
MWP left side [psig] Pe 250 psig
MWP right side [psig] Pe 510 psig
Pressure connection standard DIN 8912
Pressure sensing element Bellows
Product description Dual Pressure Control
Product group Switches and thermostats
Product name Pressure switch
REACH Candidate List substances No
Refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
Reset function, right side Manual Max
Type KPU15B
UL evaluated Yes
UL 核准冷媒 R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
UL 認證名稱 E31024
包裝數量 10 pc
包裝方式 多個包裝(M-PACK)
可維修 No
右方回差 4 bar
右邊壓差 [psi] 60 psi
壓力, 公/母
壓力接頭尺寸 1/4
壓力接頭形式 喇叭口螺帽
外殼等級 IP IP30
左邊壓差 [bar] [最大值] 4 bar
左邊壓差 [bar] [最小值] 0.7 bar
左邊壓差 [psi] [最大值] 60 psi
左邊壓差 [psi] [最小值] 10 psi
接點容量 144 A, 240 V AC
24 A, 240 V ac
DC=12 W pilot duty
FLA=24 A, 120 V ac
LRA = 144 A, 120 V ac
最大工作壓力 35 bar
最大工作壓力 17 bar
毛細管長度 [in] 36 in
潤滑油相容性 無油應用
無油冷媒 R134a
R513A
R515B
環境溫度注意事項溫度注意 80 °C/176 °F for max 120 min
環境溫度範圍 [°F] [最大值] 122 °F
環境溫度範圍 [°F] [最小值] -40 °F
產品配件 開關配件
認証 CE 認証
LVD
RoHS
c UL us UL873, CS C22.2
調節右側 [bar]Pe [最大值] 32 bar
調節右側 [bar]Pe [最小值] 8 bar
調節右側 [psig]Pe [最大值] 465 psig
調節右側 [psig]Pe [最小值] 100 psig
調節左側 [bar]Pe [最大值] 7.5 bar
調節左側 [bar]Pe [最小值] -0.2 bar
調節左側範圍 Pe 6 inHg - 108 psig
重新設置, 左側 自動
電氣接頭尺寸 7/8 in
電氣連接 孔洞

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality