Pressure switch, KP15

060-205991

Regulation left side [bar]Pe: -0.20 - 7.50, Regulation right side [bar]Pe: 8.0 - 32.0, Differential left side [bar]: 0.70 - 4.00, Differential right side [bar]: 4.0, Contact function: SPDT, Reset function, left side: Auto

Product details

Gross weight 0.68 Kg
Net weight 0.618 Kg
Volume 1.24 Liter
EAN 5702424498184

 

Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 149 °F
Ambient temperature range [°F] [Min] -40 °F
Approval BV
CCC
CE
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PZH
RINA
RMRS
RoHS China
UKCA
c UL us UL873, CS C22.2
Cap. tube length fraction [in] 36 in
Capillary tube length [mm] 900 mm
China RoHS compliance Yes
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
16 A resistive, single phase
240 V AC, 8 FLA, 48 LRA
240V dc,12W pilot duty(0.05 A)
8 A resistive, single phase
Extra: 50VA,240V ac pilot duty
Differential left side [bar] [Max] 4 bar
Differential left side [bar] [Min] 0.7 bar
Differential left side [psi] [Max] 58 psi
Differential left side [psi] [Min] 10 psi
Differential right side [bar] 4 bar
Differential right side [psi] 58 psi
Electrical conn. Male/Female Female
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Max.test press.left side[bar] 20 bar
Max.test press.right side[bar] 35 bar
MWP left side [bar] Pe 17 bar
MWP left side [psig] Pe 245 psig
MWP right side [bar] Pe 32 bar
MWP right side [psig] Pe 465 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard DIN 8912
Pressure connection type Flare nut
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Dual Pressure Control
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
Regulation left side [bar]Pe [Max] 7.5 bar
Regulation left side [bar]Pe [Min] -0.2 bar
Regulation left side range Pe 6 inHg - 108 psig
Regulation right side [bar]Pe [Max] 32 bar
Regulation right side [bar]Pe [Min] 8 bar
Regulation right side [psig]Pe [Max] 464 psig
Regulation right side [psig]Pe [Min] 116 psig
Reset function, left side Auto
Reset function, right side Manual Max
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Serviceable No
Type KP15
UK RoHS compliance Yes
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality