Solenoid valve, EV220B, Function: NC, NPT, 1, 6.000 m³/h, EPDM
032U758136
Approval: CE; UKCA; cURus recognized, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Approval: CE; UKCA; cURus recognized, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 1.315 Kg |
Net weight | 1.145 Kg |
Volume | 1.313 Liter |
EAN | 5702428459945 |
Gross weight | 1.315 Kg |
Net weight | 1.145 Kg |
Volume | 1.313 Liter |
EAN | 5702428459945 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
CE UKCA cURus recognized |
Body material | Brass |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | BY |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [Min] | 0.3 bar |
Differential pressure [psi] [Max] | 142 psi |
Differential pressure [psi] [Min] | 4.351 psi |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Frequency [Hz] | 50/60 Hz |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 37.5 bar |
Max. test pressure [psig] | 544 psig |
Max. Working Pressure [bar] | 9.8 bar |
Max. Working Pressure [psig] | 142 psig |
Media recommendations | Water & Brine |
Media tolerance comments |
Neutral media Steam Max 4 bar Temperature: Coil dependent |
Medium temperature range [°C] [Max] | 100 °C |
Medium temperature range [°C] [Min] | -10 °C |
Medium temperature range [°F] [Max] | 212 °F |
Medium temperature range [°F] [Min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 22 mm |
Orifice size fraction [in] | 7/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 6 - 22 |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 14 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 22B N 1E NC000 BY120CS |
Supply voltage 50Hz Max [V] | 110 V |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Supply voltage [V] AC | 120 V |
Type | EV220B |
Type designation | EV220B 22 |
UK RoHS compliance | Out of scope |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval |
CE UKCA cURus recognized |
Body material | Brass |
China RoHS compliance | Out of scope |
Coil option | Clip-on |
Coil type | BY |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [Min] | 0.3 bar |
Differential pressure [psi] [Max] | 142 psi |
Differential pressure [psi] [Min] | 4.351 psi |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Spade DIN 43650-A |
Enclosure rating IP | IP65 |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Frequency [Hz] | 50/60 Hz |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 37.5 bar |
Max. test pressure [psig] | 544 psig |
Max. Working Pressure [bar] | 9.8 bar |
Max. Working Pressure [psig] | 142 psig |
Media recommendations | Water & Brine |
Media tolerance comments |
Neutral media Steam Max 4 bar Temperature: Coil dependent |
Medium temperature range [°C] [Max] | 100 °C |
Medium temperature range [°C] [Min] | -10 °C |
Medium temperature range [°F] [Max] | 212 °F |
Medium temperature range [°F] [Min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 22 mm |
Orifice size fraction [in] | 7/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 6 - 22 |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 14 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 22B N 1E NC000 BY120CS |
Supply voltage 50Hz Max [V] | 110 V |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Supply voltage [V] AC | 120 V |
Type | EV220B |
Type designation | EV220B 22 |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|