Solenoid valve, EVR 15, Solder, ODF, Function: NO
032L3086
Body material: Brass, Cv value [gal/min]: 3.80, Packing format: Industrial pack
Body material: Brass, Cv value [gal/min]: 3.80, Packing format: Industrial pack
Gross weight | 0.853 Kilogram |
Net weight | 0.7 Kilogram |
Volume | 2.812 Liter |
EAN | 5702428675628 |
Gross weight | 0.853 Kilogram |
Net weight | 0.7 Kilogram |
Volume | 2.812 Liter |
EAN | 5702428675628 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - COIL DEPENDEND |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 3.8 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 16 mm |
Kv value [m³/h] | 3.3 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 21 bar |
MaxOPD[psi] 10W AC | 305 psi |
MaxOPD[psi] 20W DC | 305 psi |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.03 bar |
MinODP [psi] | 0.44 psi |
MWP [bar] PED compliant | 49 bar |
Orifice size [mm] | 14 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 16 mm |
Packing format | Industrial pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product name | Solenoid valve |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R452B R454B R507A R513A R600 R600a |
SCIP dossier no. | 95debbe1-872f-4331-8148-b4a92f85f8c0 |
SCIP dossier product name | EVR 10-22 |
Serviceable | Solenoid valve spare parts |
Type | EVR 15 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R152a R22 R290 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R507A R513A R600 R600a |
Valve operation | SERVO-DIAPHRAGM |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - COIL DEPENDEND |
Approval |
EAC LLC CDC EURO-TYSK UL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 3.8 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 16 mm |
Kv value [m³/h] | 3.3 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 21 bar |
MaxOPD[psi] 10W AC | 305 psi |
MaxOPD[psi] 20W DC | 305 psi |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.03 bar |
MinODP [psi] | 0.44 psi |
MWP [bar] PED compliant | 49 bar |
Orifice size [mm] | 14 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 16 mm |
Packing format | Industrial pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product name | Solenoid valve |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R452B R454B R507A R513A R600 R600a |
SCIP dossier no. | 95debbe1-872f-4331-8148-b4a92f85f8c0 |
SCIP dossier product name | EVR 10-22 |
Serviceable | Solenoid valve spare parts |
Type | EVR 15 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R152a R22 R290 R404A R407A R407C R407F R410A R417A R448A R449A R450A R452A R507A R513A R600 R600a |
Valve operation | SERVO-DIAPHRAGM |
Proposition 65 |
|
Proposition 65 |
|