Spare part, ICFE 20, Service kit
032F8031
This product is not available in this store. Please contact your local Customer Service Center.
Type: SPARE PART, Used for product: ICFE 20, Type designation: Service kit
Type: SPARE PART, Used for product: ICFE 20, Type designation: Service kit
Gross weight | 69 Gram |
Net weight | 63.95 Gram |
Volume | 0.129 Liter |
EAN | 5702428540025 |
Gross weight | 69 Gram |
Net weight | 63.95 Gram |
Volume | 0.129 Liter |
EAN | 5702428540025 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | none |
EU RoHS compliance | Out of scope |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
MaxOPD[bar] 12W AC | 21 bar |
MaxOPD[bar] 20W DC | 16 bar |
Packing format | Industrial pack |
Product group | ICF spare parts |
Product name | Repair kit |
Quantity per packing format | 160 pc |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICFE 20 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | none |
EU RoHS compliance | Out of scope |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
MaxOPD[bar] 12W AC | 21 bar |
MaxOPD[bar] 20W DC | 16 bar |
Packing format | Industrial pack |
Product group | ICF spare parts |
Product name | Repair kit |
Quantity per packing format | 160 pc |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICFE 20 |