Pilot valve, EVM

032F8029

Cv value [gal/min]: 0.289, Max. Working Pressure [psig]: 580

Product details

Gross weight 0.253 Kilogram
Net weight 0.239 Kilogram
Volume 0.205 Liter
EAN 5702428307420

 

Actuator system [mm] 13.5 mm
Ambient temperature -20 - 50 °C
Ambient temperature range [°F] [Max] 120 °F
Ambient temperature range [°F] [Min] -4 °F
Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Coil No
Cv value [gal/min] 0.289 gal/min
Direction none
EU RoHS compliance Out of scope
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Thread
Kv value [m³/h] 0.25 m³/h
Manual operation option No
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 14 bar
MaxOPD[psi] 10W AC 305 psi
Medium temperature range [°C] [Max] 105 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 221 °F
Medium temperature range [°F] [Min] -40 °F
MOPD[bar/psi] COIL DEPENDEND
Orifice size [mm] 3.3 mm
Packing format Multi pack
Product accessories Pilot valve accessories
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 20 pc
REACH Candidate List substances No
Refrigerants R1270
R290
R600
R600a
RE170
Serviceable No
Type EVM
Type designation Solenoid valve
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality