Oil Nozzles, HFD, 0.65 gal/h, 2.51 kg/h, 80 °, Hollow

030H8014

0.65GAL 80HFD

Product details

Gross weight 0.022 Kilogram
Net weight 0.02 Kilogram
Volume 0.017 Liter
EAN 5702425063749

 

Approval CE
UL
Capacity [kg/h] 2.51 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.65 gal/h
CE evaluated Yes
CEN Yes
China RoHS compliance Out of scope
Description 0.65GAL 80HFD
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type Double filter (sinter)
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 80 °
Spray pattern Hollow
spray pattern marking HFD
Type HFD
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality