Valve Station, ICF 20-6-5A

027X2995

Valve Station, Type: ICF 20-6-5A, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 3/4 in

Product details

Gross weight 15.541 Kilogram
Net weight 14.783 Kilogram
Volume 16 Liter
EAN 5715255028987

 

Connection size [in] 3/4 in
Connection standard ASME B 16.11
Connection type Socket weld
Contain batteries No
Direction Straightway
Packing format Single pack
Parts included ICAD 600 and cap
Product description Control Solution
Product group Regionally specified kits
Product name Valve Station
Quantity per packing format 1 pc
Type ICF 20-6-5A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality