Motor operated valve, ICM 20 C
027X0363
Type: ICM 20 C, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11
Type: ICM 20 C, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11
Gross weight | 3.366 Kilogram |
Net weight | 3.302 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428669252 |
Gross weight | 3.366 Kilogram |
Net weight | 3.302 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428669252 |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600 and cap |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product name | Motor operated valve |
Quantity per packing format | 1 pc |
Type | ICM 20 C |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600 and cap |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product name | Motor operated valve |
Quantity per packing format | 1 pc |
Type | ICM 20 C |