Motor operated valve, ICM 25-B, Steel

027X0361

Outlet connection size [mm]: 25.0

Product details

Gross weight 5.062 Kg
Net weight 4.573 Kg
Volume 0.777 Liter
EAN 5702428669214

 

Body material Steel
Connection size [in] 1 in
Connection standard ASME B 16.11
Connection type Socket weld
Direction Straightway
In scope of WEEE and contain batteries No
Outlet connection size [mm] 25 mm
Packing format Single pack
Parts included ICAD 600 and cap
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
Type ICM 25-B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality