Product details

Gross weight 3.25 Kilogram
Net weight 0.007 Kilogram
Volume 15.183 Liter
EAN 5702428926867

 

China RoHS compliance Yes
Connection size [in] 1/2 in
Connection standard ANSI B 16.11 SCHEDULE 80
Connection type Socket weld
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included Flange
Product description Electric expansion valve
Product group Regionally specified kits
Product name Thermostatic expansion valve
Quantity per packing format 1 pc
Type TEA 20-1
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality