Valve Station, ICF 20-6-5B66
027X0303
Valve Station, Type: ICF 20-6-5B66, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 1 in
Valve Station, Type: ICF 20-6-5B66, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 1 in
Gross weight | 13.56 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428851701 |
Gross weight | 13.56 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428851701 |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600 and cap |
Product description | Control Solution |
Product group | Regionally specified kits |
Product Name Description | Valve Station |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ICF 20-6-5B66 |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600 and cap |
Product description | Control Solution |
Product group | Regionally specified kits |
Product Name Description | Valve Station |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ICF 20-6-5B66 |