Actuator, ICAD 1200
027X0168
Type: ICAD 1200, Product description: Actuator
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
Type: ICAD 1200, Product description: Actuator
Gross weight | 2.3 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 22.493 Liter |
EAN | 5702428491433 |
Gross weight | 2.3 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 22.493 Liter |
EAN | 5702428491433 |
Cable length [in] | 118 in |
Contain batteries | No |
Packing format | Single pack |
Parts included | Cable |
Product description | Actuator |
Product group | Regionally specified kits |
Product name | Actuator |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ICAD 1200 |
Cable length [in] | 118 in |
Contain batteries | No |
Packing format | Single pack |
Parts included | Cable |
Product description | Actuator |
Product group | Regionally specified kits |
Product name | Actuator |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | ICAD 1200 |