Valve Station, ICF 20-2-121H, 7/8 in, Connection standard: ASME B 16.50
027L3814
Connection size [in]: 7/8 in, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248
Connection size [in]: 7/8 in, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [psig]: 943, Temperature range [°F]: -76 - 248
Gross weight | 3.845 Kilogram |
Net weight | 3.42 Kilogram |
Volume | 4.353 Liter |
EAN | 5702424545161 |
Gross weight | 3.845 Kilogram |
Net weight | 3.42 Kilogram |
Volume | 4.353 Liter |
EAN | 5702424545161 |
Approval |
EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
Category | Art. 4, par. 3 |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 7/8 in |
Connection size [mm] | 22 mm |
Connection standard | ASME B 16.50 |
Connection type | Brazing |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Module 1 | Solenoid valve |
Module 1 type | ICFE 20-H |
Module 2 | Blank top cover |
Module 2 type | ICFB 20 |
Packing format | Single pack |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product name | Valve Station |
Quantity per packing format | 1 pc |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 R744 |
Serviceable | ICF spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -76 °F |
Type | ICF 20-2-121H |
Type code ICF | ICF-20-2-22XEHBXXXXXXXXX0LAX |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
Category | Art. 4, par. 3 |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 7/8 in |
Connection size [mm] | 22 mm |
Connection standard | ASME B 16.50 |
Connection type | Brazing |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Module 1 | Solenoid valve |
Module 1 type | ICFE 20-H |
Module 2 | Blank top cover |
Module 2 type | ICFB 20 |
Packing format | Single pack |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product name | Valve Station |
Quantity per packing format | 1 pc |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R717 R744 |
Serviceable | ICF spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -76 °F |
Type | ICF 20-2-121H |
Type code ICF | ICF-20-2-22XEHBXXXXXXXXX0LAX |
UK RoHS compliance | Out of scope |