Spare part, ICV 50 body, Top cover 3 pilots
027H5171
Type: SPARE PART, Used for product: ICV 50 body, Type designation: Top cover 3 pilots
Type: SPARE PART, Used for product: ICV 50 body, Type designation: Top cover 3 pilots
Gross weight | 4.216 Kilogram |
Net weight | 3.985 Kilogram |
Volume | 8.44 Liter |
EAN | 5702428403689 |
Gross weight | 4.216 Kilogram |
Net weight | 3.985 Kilogram |
Volume | 8.44 Liter |
EAN | 5702428403689 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | Bolts |
Product group | ICM / ICS / ICLX spare parts |
Product name | Top cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A |
Type | Spare part |
Type designation | Top cover 3 pilots |
UK RoHS compliance | Out of scope |
Used for product | ICV 50 body |
Used for product comments | For flammable refrigerants |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | Bolts |
Product group | ICM / ICS / ICLX spare parts |
Product name | Top cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A |
Type | Spare part |
Type designation | Top cover 3 pilots |
UK RoHS compliance | Out of scope |
Used for product | ICV 50 body |
Used for product comments | For flammable refrigerants |
Proposition 65 |
|
Proposition 65 |
|