Spare part, ICV 25 body, Service kit
027H2228
Type: SPARE PART, Used for product: ICV 25 body, Type designation: Service kit
Type: SPARE PART, Used for product: ICV 25 body, Type designation: Service kit
Gross weight | 0.064 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.104 Liter |
EAN | 5702428403092 |
Gross weight | 0.064 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.104 Liter |
EAN | 5702428403092 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product name | Repair kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 body |
Used for product comments | For flammable refrigerants |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product name | Repair kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 body |
Used for product comments | For flammable refrigerants |
Proposition 65 |
|
Proposition 65 |
|