Spare part, ICV 25 body, Top cover 3 pilots
027H2171
Type: SPARE PART, Used for product: ICV 25 body, Type designation: Top cover 3 pilots
Type: SPARE PART, Used for product: ICV 25 body, Type designation: Top cover 3 pilots
Gross weight | 2.474 Kilogram |
Net weight | 2.068 Kilogram |
Volume | 3.364 Liter |
EAN | 5702428403641 |
Gross weight | 2.474 Kilogram |
Net weight | 2.068 Kilogram |
Volume | 3.364 Liter |
EAN | 5702428403641 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product name | Top cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Top cover 3 pilots |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 body |
Used for product comments | For flammable refrigerants |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICM / ICS / ICLX spare parts |
Product name | Top cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Top cover 3 pilots |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 body |
Used for product comments | For flammable refrigerants |
Proposition 65 |
|
Proposition 65 |
|